[With Abrasive Grain] Nylon Brush with Shaft (6mm Shaft) EA819BY-16

[With Abrasive Grain] Nylon Brush with Shaft (6mm Shaft) EA819BY-16

【Product Specifications】
・Shaft dia.-6.0mm
・OD-35mm
・Height-65mm
・Yarn dia.-0.55mm
・Screw dim.-M10
・Disk grinder, electric drill compatible brush
・Max. RPM-12,000rpm
・Grits…#180

Part Number

Configured Part Number is shown.

EA819BY-16

Part Number
EA819BY-16
Part NumberVolume DiscountDays to Ship
8 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819BY-16 in the [With Abrasive Grain] Nylon Brush with Shaft (6mm Shaft) EA819BY-16 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)