• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.

[With Abrasive Grain] Nylon Brush (6mm Shaft) EA819BY-13

[With Abrasive Grain] Nylon Brush (6mm Shaft) EA819BY-13

【Product Specifications】
・Shaft dia.-6.0mm
・Height-24mm
・Max. RPM-3,000rpm
・OD…50mm
・Grits…#240

Part Number

Configured Part Number is shown.

EA819BY-13

Part Number
EA819BY-13
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819BY-13 in the [With Abrasive Grain] Nylon Brush (6mm Shaft) EA819BY-13 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)