• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

[Long Life Type] Brush with Twist Shaft (6mm Shaft) EA819BX-31

[Long Life Type] Brush with Twist Shaft (6mm Shaft) EA819BX-31

【Product Specifications】
・Shaft dia.-6.0mm
・Yarn dia.-0.3mm
・Max. RPM-3,000rpm
・By protecting bristles with polyurethane rubber, the breaking and splash of bristles are avoided.
・OD…13mm
・Hair length…22mm

Part Number

Configured Part Number is shown.

EA819BX-31

Part Number
EA819BX-31
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819BX-31 in the [Long Life Type] Brush with Twist Shaft (6mm Shaft) EA819BX-31 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)