[Stainless Steel] Wheel Brush EA819BV-73

[Stainless Steel] Wheel Brush EA819BV-73

【Product Specifications】
・Shaft dia.-1/4 (6.35mm)
・Brush material-Stainless steel
・Yarn dia.-0.4mm
・OD…75mm
・Max. RPM…25,000rpm

Part Number

Configured Part Number is shown.

EA819BV-73

Part Number
EA819BV-73
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819BV-73 in the [Stainless Steel] Wheel Brush EA819BV-73 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)