Wire Brush with Shaft (Flare Cup) EA819BV-72B

Wire Brush with Shaft (Flare Cup) EA819BV-72B

【Product Specifications】
・Shaft dia.-1/4 (6.35mm)
・Material-Carbon steel
・Max. RPM-20,000rpm
・OD…28mm
・Yarn dia.…0.51mm

Part Number

Configured Part Number is shown.

EA819BV-72B

Part Number
EA819BV-72B
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819BV-72B in the Wire Brush with Shaft (Flare Cup) EA819BV-72B series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)