• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Wire Brush With Stainless Steel Shaft EA819BV-42C

Wire Brush With Stainless Steel Shaft EA819BV-42C

【Product Specifications】
・Shaft Dia. …6.35mm
・Dia …25mm
・The wire diameter …0.25mm
・Material …Stainless
・The hair length …9.5mm
・Max. Rpm …10,000rpm

Part Number

Configured Part Number is shown.

EA819BV-42C

Part Number
EA819BV-42C
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819BV-42C in the Wire Brush With Stainless Steel Shaft EA819BV-42C series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)