(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wire Brush with Cylinder Shaft (6mm Shaft) EA819BK-17

Wire Brush with Cylinder Shaft (6mm Shaft) EA819BK-17
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 20559. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・Shaft dia.-6mm
・Yarn dia.-0.3mm
・Max. RPM-3000rpm
・For removing rust, deburring in a corner, narrow place, inside of a pipe, etc.
・Material…Stainless steel
・Brush dia.…15mm
・Hair length…25mm

Wire Brush with Cylinder Shaft (6mm Shaft) EA819BK-17
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 20559. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
EA819BK-17
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,944.42

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list