Loading...

Rubber Grinder with Shaft (6mm) EA819BH-253

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 20539. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Suitable for a large work with wide polishing area
・Shaft dia.-6.0mm
・Grits-#80
・Max. RPM-20,000rpm
・Dia.…25mm
・Height…25mm