Loading...

Nylon Brush with Shaft (3mm) EA819AN-3

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 20317. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Shaft dia.-3mm
・Yarn dia.-0.2mm
・Max. RPM-15,000rpm
・Dia.…5mm
・Height…8mm

Nylon Brush with Shaft (3mm) EA819AN-3 | ESCO | MISUMI India