Loading...

Brush with Shaft Black Hog Hair (3mm) EA819AJ-73

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 20287. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Shaft dia.-3.0mm
・Max. RPM-12,000rpm
・Bristle material-Hard
・Firm bristle with good flexibility and elasticity
・The uneven fabric surface holds abrasive better than synthetic fibers and best suits for grinding.
・Dia.-14mm
・Height-7mmLength-51mm
・Color-Black

Brush with Shaft Black Hog Hair (3mm) EA819AJ-73 | ESCO | MISUMI India