• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Ceramic Flap Wheel with Shaft (6mm shaft) EA819AF-43

Ceramic Flap Wheel with Shaft (6mm shaft) EA819AF-43

【Product Specifications】
・Shaft dia.-6mm
・Max. RPM-Dia.30mm:25,000rpm、Dia.40mm:19,000rpm、Dia.50mm:15,000rpm、Dia.60mm:12,600rpm
・It prevents clogging, and has a long life.
・OD-40mm
・Height-20mm
・Grits-#80

Part Number

Configured Part Number is shown.

EA819AF-43

Part Number
EA819AF-43
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819AF-43 in the Ceramic Flap Wheel with Shaft (6mm shaft) EA819AF-43 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)