• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Flap Wheel with Shaft (6mm) EA819AE-3G

Flap Wheel with Shaft (6mm) EA819AE-3G

【Product Specifications】
・Shaft dia.-6mm
・Max. RPM-30,000rpm
・Dia.…25mm
・Height…25mm
・Grits…#180

Part Number

Configured Part Number is shown.

EA819AE-3G

Part Number
EA819AE-3G
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819AE-3G in the Flap Wheel with Shaft (6mm) EA819AE-3G series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)