Loading...

Flap Wheel with Shaft (6mm) EA819AE-10H

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 20156. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Shaft dia.-6mm
・Max. RPM-19,000rpm
・Dia.…40mm
・Height…30mm
・Grits…#240

Flap Wheel with Shaft (6mm) EA819AE-10H | ESCO | MISUMI India