Loading...

Flap Wheel with Shaft (3mm) EA819AD-15G

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 20131. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Shaft dia.-3mm
・Max. RPM-40,000rpm
・Shaft length-38mm
・Dia.…15mm
・Height…15mm
・Grits…#180