Loading...

Rubber Grinding Stone Set With Shaft (3mm Shaft) EA819-90

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 20125. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Shaft dia.-3mm
・Dim.-Dia. 6 x 15 x 45(length)mm Dia. 8 x 20 x 50(length)mm
・Max. RPM-30,000rpm
・Grits-#120, 180, 320, 600, 1000
・For die maintenance. For grinding and polishing aluminum, stainless steel Ideal for grinding noble metalmold, glass

Rubber Grinding Stone Set With Shaft (3mm Shaft) EA819-90 | ESCO | MISUMI India