Loading...

Grinding Stone Set with Shaft (3mm Shaft) (GC) EA819-50

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 20118. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Shaft dia.-3mm
・Grits-#80
・Dim. (mm)-Straight (fine): dia. 3 x 13Straight (thick): dia. 13 x 13Bullet type: dia. 13 x 19, Triangle: dia. 13 x 16Umbrella type: dia. 13 x 25
・Applicable material-Cemented carbide, ceramics, glass, special cast iron
・Max. RPM-36,000rpm
・Case dim.-110 x 70 x 21mm