Loading...

Grinding Stone Set with Shaft (3mm Shaft) (WA) EA819-30

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 20116. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Shaft dia.-3mm
・Dim. (mm)-(Granularity #80): dia. 3 x 10, dia. 3 x 13, dia. 4 x 10, dia. 4 x 13(Granularity #60): dia. 5 x 10, dia. 5 x 13, dia. 6 x 10, dia. 6 x 13,dia. 8 x 10, dia. 8 x 13 (Each 1 pc)
・Applicable material-Alloyed, tool, and carbon steels
・Max. RPM-36,000rpm
・Case dim.-110 x 70 x 21mm