Loading...

Grinding Rubber Stone Set (60 Pcs) (3mm) EA819-230

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 20111. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Shaft dia.-3.0mm
・Dim.-Dia.4×13 , dia.6×17 , dia.8×20 , dia.10×20 , dia.13×20mm(different grits 4 kinds , each 3 pcs)
・Grits-#220、#320、#600、#1000
・Max. RPM-Dia.4 , 6mm:30,000rpm、dia.8 , 10mm:24,000rpm、dia.13mm:20,000rpm
・Applicable material-Alloyed tool steel、stainless steel、aluminum
・Rubber grinding stone ideal for cutting
・Even if grits is fine , not make blocking
・Case dim.-210×160×90(H)mm(made of wood)