Loading...

Rubber Grinding Stone with Shaft (3mm Shaft) EA819-120

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 20091. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Shaft dia.-3.0mm
・Max. RPM-30,000rpm
・Ideal for die maintenance, grinding and polishing of aluminum, stainless steel, grinding of noble metal, mold, glass.
・Dia.…10mm
・Height…20mm
・Length…50mm
・Grits…#1000

Rubber Grinding Stone with Shaft (3mm Shaft) EA819-120 | ESCO | MISUMI India