(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Micro Grinder EA818MA-3A (Part Number)

Micro Grinder EA818MA-3A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      92,618₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 20034. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Use power pack EA818MA-1A.
・No-load rpm-1000 to 30000rpm
・Max. torque-4.3cNm
・Collet chuck-Dia.3.0mm・Dia.6.0mm
・Length-177mm
・Weight-341g
・Accessories-Collet, ・Carbon brush
・Able to attach Dia.6 shaft tip tools, For heavy duty

Part Number
EA818MA-3A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 92,617.95

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818MA-3A in the Micro Grinder EA818MA-3A series.

X
whatsapp-qr whatsapp-icon