(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

100V AC 10000-28000rpm Hand Grinder Set

100V AC 10000-28000rpm Hand Grinder Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,451₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・Power supply-AC100V
・Rotation speed-10, 000 to 28, 000rpm
・Collet Chuck-3.2mm
・Length-188mm
・Weight-455g
・With gear change dial
・Accessories-Cutter grindstone, felt buff etc., 10 kinds tip tool
・Frequency-50Hz

Part Number
EA818EE-50A
EA818EE-60A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecification 1 Specifications 3

₹ 10,450.73

1 Piece(s) 6 Day(s) or more ·Power Supply: 100 V AC/Frequency: 50 Hz/power consumption: 100W/Rotation speed: 10000/28000 rpm·Standard used collet diameter: 3.2 mm·Usable collet diameter: 0.8 mm, 1.6 mm, 2.4 mm, 3.2 mm·Equipped with a universal motor - The housing cap of the main body turns into a wrench, so you can replace accessories without tools - JAN: 4548745861983·Weight: 455 g

₹ 10,450.73

1 Piece(s) 7 Day(s) or more ·Power Supply: 100 V AC/Frequency: 60Hz/power consumption: 100W/Rotation speed: 10000/28000 rpm·Standard used collet diameter: 3.2 mm·Usable collet diameter: 0.8 mm, 1.6 mm, 2.4 mm, 3.2 mm·Equipped with a universal motor - The housing cap of the main body turns into a wrench, so you can replace accessories without tools - JAN: 4548745861990·Weight: 455 g
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecification 1 Specifications 3

Loading...

  1. 1

Basic Information

Specifications 2 ·Size: 188 × 56 × 50 mm·Accessories: Comes with a 3.2 mm diameter collet, wrench, and 10 tip tools in 8 types.The rotation speed can be set optimally from 10,000 rpm to 28,000 rpm to suit the work content and material.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list