(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Power supply-AC100V
・Number of revolutions-10,000 to 28,000rpm
・Collet Chuck-3.2mm
・Length-188mm
・Weight-455g
・With gear change dial
・Accessories-Sanding guide, Flexible shaft, Cutter grinding stone, Brush with shaft, 30kinds of tip tools(including buff and so on)
・Frequency-50Hz
Specification 1 | ·Power Supply: 100 V AC/Rotation speed: 10,000/28,000 rpm collet chuck: 3.2 mm·Total length: 188 mm·Weight: 455 g/with speed dial | Specifications 2 | ·Accessories: Sanding guide, flexible shaft, cutter grindstone, brush with shaft, buff, etc. 30 kinds of tip tools/frequency: 50Hz·JAN: 4518340484580 |
---|
Please check the type/dimensions/specifications of the part EA818EE-5 in the Hand Grinder Set EA818EE-5 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy