Loading...

[3.2mm Shaft] Grinding Stone for Chain Saw EA818E-137

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 19997. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Shaft dia.-3.2mm
・Max. RPM-35,000rpm
・For polishing of chain saw
・Dia.…4.8mm
・Height…25mm

[3.2mm Shaft] Grinding Stone for Chain Saw EA818E-137 | ESCO | MISUMI India