Loading...

[3.2mm Shaft] Grinding Stone for Chain Saw EA818E-136

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 19996. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Shaft dia.-3.2mm
・Max. RPM-35,000rpm
・For polishing of chain saw
・Dia.…4.0mm
・Height…20mm