Loading...

Internal Grindstone EA818AV-25

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 19967. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・With screw (M10)
・Dim.(mm)…Dia. 25 x 19
・Max. RPM…38,000rpm
・Application…Steel
・Grits…36