Loading...

Socket with Automatic Reel EA815SS-3A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Cord length-10m
    ・Primary cord-1m
    ・Socket-outlet qty-4 pcs
    ・Socket-outlet rating-2P, 15A, 125V with earthing
    ・Allowable current-15A
    ・Cable spec.-Softon VCT 1.25mm2 x 3 cores
    ・Dim.-388 x 312 x 121mm
    ・Weight-5.0kg
    ・With cable dissolution prevention function, power supply pilot lamp
    ・Enabled to mount this on the ceiling, wall, etc.