(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Charger EA813H-10B

Charger EA813H-10B
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,774₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Charging Possible Battery Voltage …14.4V/18V
・Recharge Time …About 20 Minutes(3.0Ah)
・With Usb Terminal (5V、2A)
・Engine Generator Correspondence
・Cold Charging Correspondence (-10℃until )
・Cooling With a function
・Suitable Battery…EA813HE-4(14.4V) EA813HF-6(18V)
・Good Visual recognition Large Charging Lamp &Full Color LED Powered By 。
・ACPower Supply Or Charge Pond To USB Equipment Charging Possible 。(※Separately、Commercially AvailableGoods USB Terminal Connection For Charging Cable Necessary。That Depending On Equipment Variety 、In The Case Not Charging。 )
・EA813H-10A Compatible 。

Part Number
EA813H-10B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 15,774.15

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA813H-10B in the Charger EA813H-10B series.

X
whatsapp-qr whatsapp-icon