(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[Rechargeable] Impact Screwdriver (with Holster) EA813DA-20A

[Rechargeable] Impact Screwdriver (with Holster) EA813DA-20A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      23,163₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 19904. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・〈Set contents〉
・DC7.2V impact screwdriver body(rechargeable type), 150 x 60 x 210mm cordless driver holster
・Power supply-7.2V( Lithium-ion battery 1.5Ah)
・Recharge time-Approx. 30 min
・Max torque-25Nm(255kgf・cm)
・No-load rpm-0 to 2,400rpm
・Impact frequency-0 to 3,000times/min.
・Motor-DC Motor
・Length-Straight shape:282mm, Pistol shape:211mmx166mm
・Tip shape-Width across flats of hexagonal shaft 6.35mm
・Clamping capacity-Machine screws:3 to 8mm(When using tapping screws and wood screws, up to 3mm)Normal bolts:M3 to M8, High strength bolts:M3 to M6
・Weight-580g (including rechargeable battery )
・Accessories-Quick charger, No2(+)driver bit, Case, Spare battery, Battery cover,
・Application- Tightening, drilling
・Size-150x60x210mm
・Material-Polyester
・Belt loop width-75mm
・For screwdrivers 10.8V to 18V
・With Bit storage pocket
・ With Pop-up prevention safety strap

Part Number
EA813DA-20A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 23,163.35

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1