Loading...

[For Water Faucet] Wide (-) Bit EA813AZ-2

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 19897. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Hex shank-1/4
・Blade width x blade thickness-18 x 1.5mm
・Overall length-80mm
・For tightening and loosening screws of large bore diameter (-) used in water faucet fittings, etc.

[For Water Faucet] Wide (-) Bit EA813AZ-2 | ESCO | MISUMI India