Loading...

(+) Shock Absorbing Bit EA813AE-22

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 19883. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Hex shank-1/4
・Dim.-#2
・Crack-resistant impact absorption bit
・Durability of the threat by special heat-treated process.
・With magnet
・Length…85mm

(+) Shock Absorbing Bit EA813AE-22 | ESCO | MISUMI India