Loading...

Nonslip Bit (2 Pcs) EA813AD-1

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 19875. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Nonslip finish
・Hex shank-1/4
・Uniquely-shaped bit with double projections that bite screw
・With magnet
・Dim.…#2
・Length…45mm