Loading...

Hyper Bit (5 Pcs) EA813AC-2

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 19866. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Hex shank-1/4
・With magnet
・Dim.…#2
・Length…65mm

Hyper Bit (5 Pcs) EA813AC-2 | ESCO | MISUMI India