Loading...

(+) Screwdriver Bit EA813AB-110

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 19860. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Hex shank-1/4
・With magnet
・Dim.…#2
・Shaft L…110mm