Loading...

(+) Color Bit EA813AA-33

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 19854. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Tip dim. can be identified by color.
・Hex shank-1/4
・With magnet
・Dim.…#3
・Length…150mm
・Color…Green
・Qty.…2 pcs

(+) Color Bit EA813AA-33 | ESCO | MISUMI India