Loading...

(+) Screwdriver Bit EA813A-56

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 19835. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Hex shank-1/4
・With magnet
・Dim.…#2
・Length…150mm