(+) Color Bit EA813A-32A

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 19825. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Hex shank-1/4
・With magnet
・Tip dim. can be identified by color.
・Dim.…#2
・Length…300mm
・Color…Yellow
・Qty.…1 pc