Loading...

Flexible Bit Holder EA813A-2A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Width across hex-6.35mm (1/4)
    ・Included bit-(+)2 x 45mm
    ・Ideal for tightening screws in a angle or narrow place
    ・Flexible shaft to be bent to any direction
    ・Locking bit holder which never drops a bit
    ・Length…300mm

    Flexible Bit Holder EA813A-2A | ESCO | MISUMI India