(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Color Bit Set EA813A-110

Color Bit Set EA813A-110
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,601₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・(+) Bit-#1, #2, #3
・(‐)bit-5.0・6.0mm
・Hex Bit-3, 4, 5, 6mm
・Bit holder-Hexagonal shaft:1/4", Length:100mm
・Bit length-65mm
・ You can easily sort the end sizes by the difference in color.

Part Number
EA813A-110
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,600.87

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA813A-110 in the Color Bit Set EA813A-110 series.

X
whatsapp-qr whatsapp-icon