Loading...

Hex Long Ball Point Double Head Bit EA813-32

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 19801. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Length-175mm
・Hex shank-6mm
・Ball point on one side
・Dim.…2.5 x 2.5mm

Hex Long Ball Point Double Head Bit EA813-32 | ESCO | MISUMI India