Loading...

(+) Long Screwdriver Bit EA813-300

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 19800. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Long bit allows for secure wall-side operation. Bit does not slip.
・Hex shank-1/4
・With magnet
・Dim. x Length…(+)#2 x 300mm