Loading...

Long Double Head Bit EA813-16

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 19798. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Length-175mm
・Hex shank-6mm
・Dim.…(-)0.8 x 5, (-)1.2 x 7
・weight…41g

Long Double Head Bit EA813-16 | ESCO | MISUMI India