Loading...

Long Box Bit EA813-133

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 19793. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Hex shank-1/4
・Overall length-250mm
・Dim.…10mm
・OD…14mm

Long Box Bit EA813-133 | ESCO | MISUMI India