Loading...

Long Screwdriver Bit EA813-106

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 19781. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Hex shank-1/4
・Overall length-200mm
・With magnet
・Dim.…(-)5 x 7mm

Long Screwdriver Bit EA813-106 | ESCO | MISUMI India