(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Earthing Cable EA812JZ-3

Earthing Cable EA812JZ-3

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA812JZ-3

  • Product Type
    Tool
  • Type
    Earthing cable
  • Nominal Cross-Sectional Area
    15 mm^2
  • Allowable current
    92A
  • Size
    Length: 30 cm
  • Terminal Hole Diameter
    8mm
Part Number
EA812JZ-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 952.58

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Product Type
    Tool
  • Type
    Earthing cable
  • Nominal Cross-Sectional Area
    15 mm^2
  • Allowable current
    92A
  • Size
    Length: 30 cm
  • Terminal Hole Diameter
    8mm

Product Description

【Product Specifications】
・This is a high-power earthing cable of highly conductive copper which is specially tin-plated. For enhancing the performance of vehicles
・Terminal hole dia.-8mm
・Nominal cross section…15mm2
・Allowable current…92A
・Length…30cm

Specifications of EA812JZ-3

  • Product Type
    Tool
  • Type
    Earthing cable
  • Nominal Cross-Sectional Area
    15 mm^2
  • Allowable current
    92A
  • Size
    Length: 30 cm
  • Terminal Hole Diameter
    8mm
Part Number
EA812JZ-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 952.58

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1