Loading...

Cup Type Wire Brush EA809YR-51

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・OD-35mm
    ・Wire length-12mm
    ・Screw dim.-M10 x 1.5
    ・Yarn dia.-0.27mm
    ・Max. RPM-12000rpm
    ・The upward deformation, breaking, and splash of bristles are prevented by applying a cover to brush wire.
    ・Brush material…Steel wire