(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

127 mm/#280 to #1000 sanding disc (hook-and-loop style)【5 Pieces Per Package】

127 mm/#280 to #1000 sanding disc (hook-and-loop style)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      480₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・Dia.-127mm
・Abrasive-Oxidized aluminum
・Base-PE film
・The surface with regularly patterned holes ensures good performance in abrasion waste disposal to provide longer duration with less clogging.
・For surface treatment of plastic parts, paint rework of cars, ships, and construction machines, baking paint polishing, and abrasion for woodwork finishing
・Grits-#800

Part Number
EA809XE-311
EA809XE-312
EA809XE-313
EA809XE-314
EA809XE-315
EA809XE-316
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipJAN code

₹ 579.00

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 4548745825398

₹ 579.00

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 4548745825404

₹ 579.00

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 4548745825411

₹ 577.00

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 4548745825633

₹ 577.00

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 4548745825640

₹ 480.00

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 4548745825657
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipJAN code

Loading...

  1. 1

Basic Information

Product type Related parts
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list