(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

127 mm/#80 to #240 sanding disc (hook-and-loop style)【5 Pieces Per Package】

127 mm/#80 to #240 sanding disc (hook-and-loop style)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      565₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・Dia.-127mm
・Abrasive-Oxidized aluminum
・Base-Sand paper
・The surface with regularly patterned holes ensures good performance in abrasion waste disposal to provide longer duration with less clogging.
・For surface treatment of plastic parts,paint rework of cars, ships, and construction machines, baking paint polishing, and abrasion for woodwork finishing
・Grits-#240

Part Number
EA809XE-301
EA809XE-302
EA809XE-303
EA809XE-304
EA809XE-306
EA809XE-307
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipJAN code

₹ 594.00

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 4548745778731

₹ 774.00

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 4548745778748

₹ 590.00

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 4548745778755

₹ 772.00

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 4548745778076

₹ 584.00

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 4548745778090

₹ 565.00

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 4548745781014
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipJAN code

Loading...

  1. 1

Basic Information

Product type Related parts
X
whatsapp-qr whatsapp-icon
Close

Comparison list