(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

127mm Sand Disk (5 Pcs) EA809XE-302【5 Pieces Per Package】

127mm Sand Disk (5 Pcs) EA809XE-302
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      774₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Dia.-127mm
・Abrasive-Oxidized aluminum
・Base-Sand paper
・The surface with regularly patterned holes ensures good performance in abrasion waste disposal to provide longer duration with less clogging.
・For surface treatment of plastic parts,paint rework of cars, ships, and construction machines, baking paint polishing, and abrasion for woodwork finishing
・Grits-#100

Part Number
EA809XE-302
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 774.00

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4548745778748 Product type Related parts

Please check the type/dimensions/specifications of the part EA809XE-302 in the 127mm Sand Disk (5 Pcs) EA809XE-302 series.