Loading...

Diamond Wheel EA809-48

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Dim.-Dia. 100×0.8mm
    ・Hole dia.-20mm(with 15mm adapter)
    ・Max RPM-14500rpm
    ・For polishing tip saw and other knives