Loading...

Electric Drill EA801AF

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 19317. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Power source-100VAC, 240W
・Chuck capacity-Dia. 0.5 to 6.5mm
・RPM-2700rpm
・Capacity-Ironwork: dia. 6.5mm, Woodwork: dia. 13mm
・Double insulation
・Weight-0.9kg
・Dim.-60(W) x 206(L) x 148(H)mm
・Code length-2.5m

Electric Drill EA801AF | ESCO | MISUMI India